Single door for VX

Article number: VX 5051.092

Article number:
VX 5051.092
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Suitable for
Enclosure type: VX
Width: 600 mm
Height: 2,200 mm
( Enclosure type: VX
Width: 23.6 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
27 kg
Gross weight
27.8 kg
EAN
4028177927681
ETIM 9
EC000747
ETIM 8
EC000261
ECLASS 8.0
27182204