Single door for VX

Article no.: VX 5051094

Article no.:
VX 5051094
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Suitable for
Enclosure type: VX
Width: 600 mm
Height: 1,600 mm
( Enclosure type: VX
Width: 23.6 ˝
Height: 63 ˝ )
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
19.2 kg
Gross weight
28.64 kg
Customs tariff number
94039910
EAN
4028177927667
ETIM 9
EC000747
ETIM 8
EC000261
ECLASS 8.0
27182204