Door, left for two-door VX

Article no.: VX 5051118

Article no.:
VX 5051118
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Dimensions
Width: 500 mm
Height: 2,000 mm
( Width: 19.7 ˝
Height: 78.7 ˝ )
Suitable for
Enclosure type: VX
Packaging unit
1 pc(s).
Net weight
21.8 kg
Gross weight
31.63 kg
Customs tariff number
94039910
EAN
4028177927421
ETIM 9
EC000747
ECLASS 8.0
27182204