Door, left for two-door VX

Article no.: VX 5051126

Article no.:
VX 5051126
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Dimensions
Width: 400 mm
Height: 1,800 mm
( Width: 15.7 ˝
Height: 70.9 ˝ )
Suitable for
Enclosure type: VX
Width: 800 mm
Height: 1,800 mm
( Enclosure type: VX
Width: 31.5 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
16.8 kg
Gross weight
23.88 kg
Customs tariff number
94039910
EAN
4028177927346
ETIM 9
EC000747
ECLASS 8.0
27182204