Mounting panel for VX, TS

Article no.: VX 5051029

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051029
Material
Carbon steel
Surface finish
zinc-plated
Dimensions of mounting plate (W x H)
1,099 mm x 1,896 mm
( 43.3 ˝ x 74.6 ˝ )
Suitable for
Enclosure type: VX
Width: = 1,200 mm
Height: = 2,000 mm
( Enclosure type: VX
Width: = 47.2 ˝
Height: = 78.7 ˝ )
Mounting tip
5050.063 mounting plate fastening is required for installation in TS cabinet.
Packaging unit
1 pc(s).
Net weight
51 kg
Gross weight
66.83 kg
Customs tariff number
94039910
EAN
4028177928312
ETIM 9
EC000213
ECLASS 8.0
27409216