Mounting panel for VX, TS

Article no.: VX 5051033

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051033
Material
Carbon steel
Surface finish
zinc-plated
Dimensions of mounting plate (W x H)
499 mm x 1,096 mm
( 19.6 ˝ x 43.1 ˝ )
Suitable for
Enclosure type: VX
Width: = 600 mm
Height: = 1,200 mm
( Enclosure type: VX
Width: = 23.6 ˝
Height: = 47.2 ˝ )
Mounting tip
5050.063 mounting plate fastening is required for installation in TS cabinet.
Packaging unit
1 pc(s).
Net weight
14.4 kg
Gross weight
19.15 kg
Customs tariff number
94039910
EAN
4028177928275
ETIM 9
EC000213
ECLASS 8.0
27409216