Mounting panel for VX, TS

Article number: VX 5051.036

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article number:
VX 5051.036
Material
Carbon steel
Surface finish
zinc-plated
Dimensions of mounting plate (W x H)
499 mm x 1,696 mm
( 19.6 ˝ x 66.8 ˝ )
Suitable for
Enclosure type: VX
Width: = 600 mm
Height: = 1,800 mm
( Enclosure type: VX
Width: = 23.6 ˝
Height: = 70.9 ˝ )
Mounting tip
5050.063 mounting plate fastening is required for installation in TS cabinet.
Packaging unit
1 pc(s).
Net weight
22.4 kg
Gross weight
29.52 kg
EAN
4028177928244
ETIM 9
EC000213
ECLASS 8.0
27409216