Mounting panel for VX, TS

Article no.: VX 5051044

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051044
Material
Carbon steel
Surface finish
zinc-plated
Dimensions of mounting plate (W x H)
699 mm x 2,096 mm
( 27.5 ˝ x 82.5 ˝ )
Suitable for
Enclosure type: VX
Width: = 800 mm
Height: = 2,200 mm
( Enclosure type: VX
Width: = 31.5 ˝
Height: = 86.6 ˝ )
Mounting tip
5050.063 mounting plate fastening is required for installation in TS cabinet.
Packaging unit
1 pc(s).
Net weight
37 kg
Gross weight
48.61 kg
Customs tariff number
94039910
EAN
4028177928169
ETIM 9
EC000213
ECLASS 8.0
27409216