- Article no.:
- VX 5051250
- Material
- Steel
- Surface finish
- zinc-plated
- Supply includes
- 20 M12 x 20 hex-socket pan-head screws
20 serrated lock washers A 12.5 - Dimensions
- Thread: M12
- Packaging unit
- 20 pc(s).
- Net weight
- 0.54 kg
- Gross weight
- 0.56 kg
- Customs tariff number
- 73181900
- EAN
- 4028177972230