Base partition for VX

Article no.: VX 5051019

Article no.:
VX 5051019
Material
Carbon steel
Dimensions
Width: 48 mm
Depth: 400 mm
( Width: 1.89 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
0.6 kg
Gross weight
0.7 kg
Customs tariff number
94039910
EAN
4028177928411
ETIM 9
EC002524
ECLASS 8.0
27180101