Base partition for VX

Article no.: VX 5051020

Article no.:
VX 5051020
Material
Carbon steel
Dimensions
Width: 48 mm
Depth: 500 mm
( Width: 1.89 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
1 kg
Gross weight
1.4 kg
Customs tariff number
94039910
EAN
4028177928404
ETIM 9
EC002524
ECLASS 8.0
27180101