adjacent door locking rod for two-door VX

Article number: VX 5051.127

Article number:
VX 5051.127
Supply includes
Locking rod, complete
Mounting element, locking rod
Suitable for
Enclosure type: VX double-door, adjacent door
Height: 1,200 mm
( Enclosure type: VX double-door, adjacent door
Height: 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
1 kg
Gross weight
1.4 kg
EAN
4028177927339
ETIM 9
EC000747
ECLASS 8.0
27409217