adjacent door locking rod for two-door VX

Article no.: VX 5051131

Article no.:
VX 5051131
Supply includes
Locking rod, complete
Mounting element, locking rod
Suitable for
Enclosure type: VX double-door, adjacent door
Height: 2,000 mm
( Enclosure type: VX double-door, adjacent door
Height: 78.7 ˝ )
Supply includes
Locking rod, complete
Mounting element, locking rod
Packaging unit
1 pc(s).
Net weight
1 kg
Gross weight
1.4 kg
Customs tariff number
83015000
EAN
4028177927292
ETIM 9
EC000747
ECLASS 8.0
27409217