130° hinges for VX

Article no.: VX 8618320

Article no.:
VX 8618320
Material
for carbon steel
Packaging unit
4 pc(s).
Net weight
0.296 kg
Gross weight
0.34 kg
Customs tariff number
83021000
EAN
4028177921399
ETIM 9
EC001167
ECLASS 8.0
27409219
Product description
VX hinge, opening angle 130°
Approvals
UL + C-UL - FTTA