Self-tapping screw VX

Article no.: VX 5051018

Self-tapping screw for base plates VX

Article no.:
VX 5051018
Version
Multi-tooth 30
Material
Steel
Dimensions
Length: 13 mm
( Length: 0.51 ˝ )
Dimensions
Thread: 5.5
Thread length: 13 mm
( Thread: 5.5
Thread length: 0.51 ˝ )
Packaging unit
50 pc(s).
Net weight
0.1 kg
Gross weight
0.184 kg
Customs tariff number
73181900
EAN
4028177934320
ETIM 9
EC002524
ECLASS 8.0
27180101
Product description
VX hexagon socket self-tapping screw with collar, for carbon steel Dimension: 5.5x13 mm, TX30