Baying screws VX

Article no.: VX 5051165

Article no.:
VX 5051165
Dimensions
Length: 35 mm
( Length: 1.38 ˝ )
Suitable for Model No.
8617.500
8617.501
Dimensions
Thread: M6
Packaging unit
20 pc(s).
Net weight
0.1 kg
Gross weight
0.217 kg
Customs tariff number
73181900
EAN
4028177935785
ETIM 9
EC002625
ECLASS 8.0
27180101