Single door for VX stainless steel

Article number: VX 5051.154

Article number:
VX 5051.154
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 800 mm
Height: 2,000 mm
( Width: 31.5 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
29 kg
Gross weight
33 kg
EAN
4028177930285
ETIM 9
EC000261
ECLASS 8.0
27180101