Roof plate for VX stainless steel

Article no.: VX 5051138

Article no.:
VX 5051138
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 1,200 mm
Depth: 400 mm
( Width: 47.2 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
4 kg
Gross weight
5 kg
Customs tariff number
73269098
EAN
4028177930346
ETIM 9
EC000261
ECLASS 8.0
27180101