Roof plate for VX stainless steel

Article number: VX 5051.139

Article number:
VX 5051.139
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 600 mm
Depth: 500 mm
( Width: 23.6 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
3 kg
Gross weight
4 kg
EAN
4028177930131
ETIM 9
EC000261
ECLASS 8.0
27180101