Roof plate for VX stainless steel

Article number: VX 5051.144

Article number:
VX 5051.144
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 1,200 mm
Depth: 600 mm
( Width: 47.2 ˝
Depth: 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
4.4 kg
Gross weight
5.4 kg
EAN
4028177930186
ETIM 9
EC000261
ECLASS 8.0
27180101