Rear panel for VX stainless steel

Article no.: VX 5051147

Article no.:
VX 5051147
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 600 mm
Height: 1,800 mm
( Width: 23.6 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
25 kg
Gross weight
29 kg
Customs tariff number
94039910
EAN
4028177930216
ETIM 9
EC000261
ECLASS 8.0
27180101