Rear panel for VX stainless steel

Article no.: VX 5051149

Article no.:
VX 5051149
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 800 mm
Height: 2,000 mm
( Width: 31.5 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
27 kg
Gross weight
31 kg
Customs tariff number
94039910
EAN
4028177930230
ETIM 9
EC000261
ECLASS 8.0
27180101