Door, left for VX stainless steel

Article no.: VX 5051158

Article no.:
VX 5051158
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
Suitable for
Width: 600 mm
Height: 2,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
36 kg
Gross weight
40 kg
Customs tariff number
94039910
EAN
4028177930322
ETIM 9
EC000261
ECLASS 8.0
27180101