Gland plate for VX stainless steel

Article no.: VX 5050822

For the individual expansion of the floor space. Equipotential bonding is provided via assembly components and grounding points.

Article no.:
VX 5050822
Dimensions
Width: 490 mm
Depth: 175 mm
( Width: 19.3 ˝
Depth: 6.89 ˝ )
Suitable for
Width: 600 mm
( Width: 23.6 ˝ )
Note
At least one sliding plate is required to fully seal a base opening.
For two-door enclosures, one pack is sufficient for one half of the enclosure
Customs tariff number
94039910
EAN
4028177972988