- Article number:
- VX 5050.823
- Dimensions
- Width: 490 mm
Depth: 275 mm( Width: 19.3 ˝
Depth: 10.8 ˝ ) - Suitable for
- Width: 600 mm( Width: 23.6 ˝ )
- Note
- At least one sliding plate is required to fully seal a base opening.
- For two-door enclosures, one pack is sufficient for one half of the enclosure
- Customs tariff number
- 73269098
- EAN
- 4028177972995