Gland plate for VX stainless steel

Article no.: VX 5050829

For the individual expansion of the floor space. Equipotential bonding is provided via assembly components and grounding points.

Article no.:
VX 5050829
Dimensions
Width: 540 mm
Depth: 275 mm
( Width: 21.3 ˝
Depth: 10.8 ˝ )
Suitable for
Width: 1,200 mm
( Width: 47.2 ˝ )
Note
At least one sliding plate is required to fully seal a base opening.
For two-door enclosures, one pack is sufficient for one half of the enclosure
Packaging unit
1 pc(s).
Net weight
2.06 kg
Gross weight
2.1 kg
Customs tariff number
94039910
EAN
4028177973053