Sliding panel for VX stainless steel

Article no.: VX 5050818

For a variable balance as well as a flexible opening in the floor area. Can be combined with base plates.

Article no.:
VX 5050818
Dimensions
Width: 490 mm
Depth: 115 mm
( Width: 19.3 ˝
Depth: 4.53 ˝ )
Suitable for
Width: 600 mm
( Width: 23.6 ˝ )
Note
For two-door enclosures, one pack is sufficient for one half of the enclosure
Packaging unit
1 pc(s).
Net weight
0.8 kg
Gross weight
0.84 kg
Customs tariff number
83024200
EAN
4028177972940