Sliding panel for VX stainless steel

Article no.: VX 5050819

For a variable balance as well as a flexible opening in the floor area. Can be combined with base plates.

Article no.:
VX 5050819
Dimensions
Width: 690 mm
Depth: 115 mm
( Width: 27.2 ˝
Depth: 4.53 ˝ )
Suitable for
Width: 800 mm
( Width: 31.5 ˝ )
Note
For two-door enclosures, one pack is sufficient for one half of the enclosure
Customs tariff number
83024200
EAN
4028177972957