- Article no.:
- VX 5051192
- Supply includes
- Locking rod, complete
Lock, incl. double-bit insert
Lock: 3 mm double-bit
Mounting element, locking rod - Suitable for
- Height: 1,800 mm( Height: 70.9 ˝ )
- Supply includes
- Locking rod, complete
- Lock, incl. double-bit insert
- Lock: 3 mm double-bit
- Mounting element, locking rod
- Packaging unit
- 1 pc(s).
- Net weight
- 3 kg
- Gross weight
- 3.759 kg
- Customs tariff number
- 83015000
- EAN
- 4028177023178