- Article no.:
- VX 5051193
- Supply includes
- Locking rod, complete
Lock, incl. double-bit insert
Lock: 3 mm double-bit
Mounting element, locking rod - Suitable for
- Height: 2,000 mm( Height: 78.7 ˝ )
- Supply includes
- Locking rod, complete
- Lock, incl. double-bit insert
- Lock: 3 mm double-bit
- Mounting element, locking rod
- Customs tariff number
- 83015000
- EAN
- 4028177023208