Glazed aluminum door, one-piece for VX IT

Article no.: VX_IT 5051209

Enclosure Keys

Article no.:
VX_IT 5051209
Material
Aluminum
Viewing door: Single-pane safety glass, 3 mm
Surface finish
Front door: Aluminum, anodized/spray-finished
Color
VX comfort handle, hinges, horizontal profile: RAL 9005
Supply includes
Door with VX comfort handle for semi-cylinder with security lock 3524 E
Hinges 180°, mounted
Incl. assembly parts for mounting on surfaces
Suitable for
Width: 600 mm
Height: 1,800 mm
( Width: 23.6 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
12 kg
Gross weight
13 kg
Customs tariff number
94039910
EAN
4028177968059