- Article no.:
- VX_IT 5051212
- Material
- Aluminum
Viewing door: Single-pane safety glass, 3 mm
- Surface finish
- Front door: Aluminum, anodized/spray-finished
- Color
- VX comfort handle, hinges, horizontal profile: RAL 9005
- Supply includes
- Door with VX comfort handle for semi-cylinder with security lock 3524 E
Hinges 180°, mounted
Incl. assembly parts for mounting on surfaces
- Suitable for
- Width: 600 mm
Height: 800 mm( Width: 23.6 ˝
Height: 31.5 ˝ )
- Supply includes
- Door with VX comfort handle for semi-cylinder with security lock 3524 E
- Hinges 180°, mounted
- Incl. assembly parts for mounting on surfaces
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177968080