Aluminum carbon steel door, vented for VX IT

Article no.: VX_IT 5051226

Aluminum carbon steel door at the front, vented (vented surface area approx. 85% perforated)

Enclosure Keys

Article no.:
VX_IT 5051226
Material
Carbon steel
Aluminum
Surface finish
Front door: Aluminum, anodized/spray-finished
Color
VX comfort handle, hinges, horizontal profile, ventilation grille: RAL 9005
Supply includes
Door with comfort handle for semi-cylinder with security lock 3524 E
Hinges 180°, mounted
Assembly components
Suitable for
Width: 800 mm
Height: 1,200 mm
( Width: 31.5 ˝
Height: 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
7.8 kg
Gross weight
8.4 kg
Customs tariff number
94039910
EAN
4028177968134