Carbon steel door, one-piece closed for VX IT

Article no.: VX_IT 5051227

Enclosure Keys

Article no.:
VX_IT 5051227
Material
Carbon steel
Supply includes
Carbon steel door, closed, one-piece, 130° hinges
Comfort handle for semi-cylinders with security lock 3524 E
Suitable for
Width: 600 mm
Height: 1,200 mm
( Width: 23.6 ˝
Height: 47.2 ˝ )
Supply includes
Carbon steel door, closed, one-piece, 130° hinges
Comfort handle for semi-cylinders with security lock 3524 E
Packaging unit
1 pc(s).
Net weight
15.9 kg
Gross weight
16.4 kg
Customs tariff number
94039910
EAN
4028177968158