Carbon steel door, one-piece closed for VX IT

Article no.: VX_IT 5051.229

Enclosure Keys

Article no.:
VX_IT 5051.229
Material
Carbon steel
Supply includes
Carbon steel door, closed, one-piece, 130° hinges
Comfort handle for semi-cylinders with security lock 3524 E
Suitable for
Width: 600 mm
Height: 2,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
25 kg
Gross weight
25.88 kg
EAN
4028177968172