Carbon steel door, one-piece closed for VX IT

Article no.: VX_IT 5051230

Enclosure Keys

Article no.:
VX_IT 5051230
Material
Carbon steel
Supply includes
Carbon steel door, closed, one-piece, 130° hinges
Comfort handle for semi-cylinders with security lock 3524 E
Suitable for
Width: 600 mm
Height: 2,200 mm
( Width: 23.6 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
27.2 kg
Gross weight
28 kg
Customs tariff number
94039910
EAN
4028177968189