Carbon steel door, vertically divided, closed

Article no.: VX_IT 5051220

Enclosure Keys

Article no.:
VX_IT 5051220
Material
Carbon steel
Supply includes
Door, vertically divided, with VX comfort handle for semi-cylinder and security lock 3524 E on right
3 hinges 180°, mounted on each door half
Assembly components
Suitable for
Width: 800 mm
Height: 1,800 mm
( Width: 31.5 ˝
Height: 70.9 ˝ )
Supply includes
Door, vertically divided, with VX comfort handle for semi-cylinder and security lock 3524 E on right
3 hinges 180°, mounted on each door half
Assembly components
Packaging unit
1 pc(s).
Net weight
40 kg
Gross weight
46 kg
Customs tariff number
94039910
EAN
4028177968257