Carbon steel door, vertically divided, closed

Article no.: VX_IT 5051223

Enclosure Keys

Article no.:
VX_IT 5051223
Material
Carbon steel
Supply includes
Door, vertically divided, with VX comfort handle for semi-cylinder and security lock 3524 E on right
3 hinges 180°, mounted on each door half
Assembly components
Suitable for
Width: 800 mm
Height: 2,200 mm
( Width: 31.5 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
23 kg
Gross weight
28 kg
Customs tariff number
94039910
EAN
4028177968264