Carbon Steel Door, Vertically Divided, Vented for VX IT

Article no.: VX_IT 5051218

Enclosure Keys

Article no.:
VX_IT 5051218
Material
Carbon steel
Supply includes
Door, vertically divided, with VX comfort handle for semi-cylinder and security lock 3524 E on right
Assembly components
Suitable for
Width: 600 mm
Height: 2,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
24 kg
Gross weight
34 kg
Customs tariff number
94039910
EAN
4028177968233