180° Hinge for VX IT

Article no.: VX_IT 5051.206

Hinge lever 180° for VX IT

Article no.:
VX_IT 5051.206
Version
Multi-tooth 30
Packaging unit
4 pc(s).
Net weight
0.36 kg
Gross weight
0.414 kg
Customs tariff number
83021000
EAN
4028177962170
Product description
VX IT Hinge, opening angle 180°, screws, item 5050.616