Door, right for VX, VX IT, SE, TP, PC, IW

Article no.: VX 5050804

Article no.:
VX 5050804
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
17 kg
Gross weight
37 kg
Customs tariff number
94039910
EAN
4028177970571