Door, right for VX, VX IT, SE, TP, PC, IW

Article no.: VX 5050806

Article no.:
VX 5050806
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
22 kg
Gross weight
38 kg
EAN
4028177970595