Single door for VX, VX IT, SE, TP, PC, IW

Article no.: VX 5050801

Article no.:
VX 5050801
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Suitable for
Width: 600 mm
Height: 2,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Gross weight
24.11 kg
Customs tariff number
94039910
EAN
4028177970540