Single door for VX, VX IT, SE, TP, PC, IW

Article no.: VX 5050802

Article no.:
VX 5050802
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Suitable for
Width: 800 mm
Height: 1,800 mm
( Width: 31.5 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
17.142 kg
Gross weight
28.142 kg
Customs tariff number
94039910
EAN
4028177970557