Door, left for VX, VX IT, SE, TP, PC, IW

Article no.: VX 5050807

Article no.:
VX 5050807
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Packaging unit
1 pc(s).
Net weight
22 kg
Gross weight
38 kg
Customs tariff number
94039910
EAN
4028177970601