- Article number:
- VX 5051.162
- Color
- RAL 9005
- Supply includes
- 1 cover for base/plinth corner, left
1 cover for base/plinth corner, right - Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.246 kg
- Customs tariff number
- 94039910
- EAN
- 4028177931558
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- VX cover for base/plinth corner 200 VX25, 1 cover for base/plinth corner left, 1 cover for base/plinth corner right, for base/plinth system (old version)