Locking rod for AX

Article no.: AX 5051412

Article no.:
AX 5051412
Supply includes
Cam with double-bit lock insert
Suitable for
Height: 1,200 mm
( Height: 47.2 ˝ )
Supply includes
Cam with double-bit lock insert
Packaging unit
1 pc(s).
Net weight
0.8 kg
Gross weight
0.9 kg
Customs tariff number
83015000
EAN
4028177968424