Single door for AX

Article no.: AX 5051319

Article no.:
AX 5051319
Material
Door: Carbon steel, all-round foamed-in PU seal
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Lock plate
Locking rod, complete
Suitable for
Width: 600 mm
Height: 1,200 mm
( Width: 23.6 ˝
Height: 47.2 ˝ )
Supply includes
Lock plate
Locking rod, complete
Packaging unit
1 pc(s).
Net weight
12 kg
Gross weight
12.42 kg
Customs tariff number
94039910
EAN
4028177949027
ETIM 9
EC000261
ECLASS 8.0
27180101