Single door for AX

Article no.: AX 5051326

Article no.:
AX 5051326
Material
Door: Carbon steel, all-round foamed-in PU seal
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Width: 400 mm
Height: 800 mm
( Width: 15.7 ˝
Height: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
6 kg
Gross weight
6.16 kg
Customs tariff number
94039910
EAN
4028177949096
ETIM 9
EC000261
ECLASS 8.0
27180101