Single door for AX

Article number: AX 5051.328

Article number:
AX 5051.328
Material
Door: Carbon steel, all-round foamed-in PU seal
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Width: 600 mm
Height: 760 mm
( Width: 23.6 ˝
Height: 29.9 ˝ )
Packaging unit
1 pc(s).
Net weight
8.2 kg
Gross weight
8.5 kg
Customs tariff number
94039910
EAN
4028177949119
ETIM 9
EC000261
ECLASS 8.0
27180101